??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIC 2I3-P2A50-Q40KFU-EPX0-002-M4CA
HELP_VARIABLE
Company
Balluff
Description
Inductive couplers BIC
Bill of material
BALLUFF BIC 2I3-P2A50-Q40KFU-EPX0-002-M4CA
VERF
Availability
Available
BC
Order code
BIC007K
TC
Product identifier
BIC 2I3-P2A50-Q40KFU-EPX0-002-M4CA
PX
Product view
54452_00
ICON
ROT
Rotation
W
Weight
0.181 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Function = Signal transmission, Signal type = unidirectional, Digital inputs = 8x PNP, Transmission distance = 0...5 mm, Component = Remote, Connection = Connector, M12x1, 12-pin, 0.20 m, PUR, Output voltage = 24 VDC, Rated output current = 500 mA, Housing material = PBTP, Dimension = 40 x 40 x 52 mm, Ambient temperature = -5...65 °C, IP rating = IP67
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.